Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 1 1/2 x 1" - Sprocket 1 1/2 x 1", for roller chain according to DIN 8180/8187, ISO / R 606
Bill of material
Einfachkettenradscheibe 1 1/2 x 1", für Rollenkette nach DIN 8187 - ISO/R 606 KETTEN FUCHS Artikel-Nr. 311-700-014
CNSORDERNO
order number
311-700-014
KET
Sprocket
Z
Number of Teeth
14
DE
Dimensions
186.2 mm
DP
Dimensions
171.22 mm
D1
Dimensions
20 mm
R3
Tooth tip rounding
38.0 mm
C
Width of the rounding
4.0 mm
B1
Gear width
24.1 mm
SB1
Gear width b1
0.0 mm
B2
Gear width
0.0 mm
B3
Gear width
0.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices